Schneider-Electric
 
ZCT25N12 picture- web-product-data-sheet
ZCT25N12
Limit switch body, Limit switches XC Standard, ZCT, compact, 1NC+1 NO, slow break, 1/2"NPT
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard compact
Product or component type Limit switch body
Device short name ZCT
Design Compact
Body type Fixed
Associated head ZCE06
ZCEH2
ZCE66
ZCE21
ZCE62
ZCE02
ZCE11
ZCE14
ZCE05
ZCE63
ZCE29
ZCE08
ZCE10
ZCE65
ZCE27
ZCE01
ZCE28
ZCE67
ZCE64
ZCE07
ZCEH0
ZCE13
ZCE24
Body material Plastic
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Slow-break, break before make
Complementary
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Cable entry 2 entries tapped for 1/2" NPT adaptor, cable outer diameter: 4…8 mm
Contacts insulation form Zb
Contacts material Silver plated contacts
Positive opening With
Minimum actuation speed 6 m/s
Contact code designation B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 58 mm
Height 51 mm
Depth 30 mm
Product weight 0.085 kg
Environment
Product compatibility XCKT
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 6.5 cm
Package 1 Length 9.7 cm
Package 1 Weight 290.0 g
Offer Sustainability
SCIP Number C880fb8b-ae0a-4c89-86c3-4821af082cf4
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months