Schneider-Electric
 
ZCY18 picture- web-product-data-sheet
ZCY18
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCY
Product compatibility XCKP
XCKD
XCMD
XCKT
Associated head ZCE05
ZCE01
Movement of operating head Rotary
Type of operator Roller lever spring return thermoplastic
Tracks 20/36 mm for XCMD
24/40 mm for XCKD
24/40 mm for XCKP
24/40 mm for XCKT
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 4.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 13.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 3 cm
Package 2 Width 15 cm
Package 2 Length 20 cm
Package 2 Weight 135 g
Unit Type of Package 3 S01
Number of Units in Package 3 150
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 2.305 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months