Schneider-Electric
 
ZCY23 picture- web-product-data-sheet
ZCY23
Limit switch lever, Limit switches XC Standard, ZCY, steel ball bearing mounted roller
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCY
Product compatibility XCMD
XCKT
XCKP
XCKD
Associated head ZCE05
ZCE01
Movement of operating head Rotary
Type of operator Roller lever spring return metal (ball bearing mounted)
Tracks 16/39 mm for XCMD
21/44 mm for XCKD
21/44 mm for XCKP
21/44 mm for XCKT
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 2.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 17.0 g
Offer Sustainability
SCIP Number F5890bba-80d7-49e7-90fd-df6401c18900
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months