Schneider-Electric
 
ZCY26 picture- web-product-data-sheet
ZCY26
Limit switch lever, Limit switches XC Standard, ZCY, steel roller
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCY
Product compatibility XCKT
XCKD
XCMD
XCKP
Associated head ZCE05
ZCE01
Movement of operating head Rotary
Type of operator Roller lever spring return metal
Tracks 16/39 mm for XCMD
21/44 mm for XCKD
21/44 mm for XCKP
21/44 mm for XCKT
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 1.6 cm
Package 1 Length 4.3 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3 cm
Package 2 Width 8 cm
Package 2 Length 16 cm
Package 2 Weight 200 g
Unit Type of Package 3 S01
Number of Units in Package 3 270
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 5.71 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months