Schneider-Electric
 
ZCY39 picture- web-product-data-sheet
ZCY39
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller Ø 50 mm
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCY
Product compatibility XCKT
XCKP
XCKD
Associated head ZCE01
ZCE05
Movement of operating head Rotary
Type of operator Roller lever spring return thermoplastic (roller diameter 50 mm)
Tracks No track
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.5 cm
Package 1 Length 5.0 cm
Package 1 Weight 27.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.454 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1280
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 59.56 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months