Schneider-Electric
 
ZCY45 picture- web-product-data-sheet
ZCY45
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller variable length
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCY
Product compatibility XCKT
XCMD
XCKP
XCKD
Associated head ZCE05
ZCE01
Movement of operating head Rotary
Type of operator Roller lever spring return thermoplastic (variable length)
Tracks No track
Type of approach Lateral approach
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 1.5 cm
Package 1 Length 10.3 cm
Package 1 Weight 22 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 39 cm
Package 2 Width 105 cm
Package 2 Length 154 cm
Package 2 Weight 0.224 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months