Schneider-Electric
 
ZCY55 picture- web-product-data-sheet
ZCY55
Limit switch lever, Limit switches XC Standard, ZCY, glass fiber round rod 3 mm L= 125 mm
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCY
Product compatibility XCKD
XCMD
XCKT
XCKP
Associated head ZCE05
ZCE01
Movement of operating head Rotary
Type of operator Rod lever spring return glass fiber (round rod 3 mm, L = 125 mm)
Tracks No track
Type of approach Lateral approach
Complementary
Switch actuation By any moving part
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.0 cm
Package 1 Length 12.7 cm
Package 1 Weight 13.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 3.0 cm
Package 2 Width 24.0 cm
Package 2 Length 19.0 cm
Package 2 Weight 130.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.585 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months