Schneider-Electric
ZCY59 picture- web-product-data-sheet
ZCY59
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic round rod 6 mm L = 200 mm
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCY
Product compatibility XCKT
XCKD
XCKP
XCMD
Associated head ZCE01
ZCE05
Movement of operating head Rotary
Type of operator Rod lever spring return thermoplastic (round rod 6 mm, L = 200 mm)
Tracks No track
Type of approach Lateral approach
Complementary
Switch actuation By any moving part
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 22.0 cm
Package 1 Length 2.2 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1 cm
Package 2 Width 6 cm
Package 2 Length 28 cm
Package 2 Weight 230 g
Unit Type of Package 3 S01
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 4.84 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months