Schneider-Electric
ZCY71 picture- web-product-data-sheet
ZCY71
Limit switch lever, Limit switches XC Standard, ZCY, forked arm with rollers 1 track
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch lever
Device short name ZCY
Product compatibility XCKP
XCKD
XCMD
XCKT
Associated head ZCE09
Movement of operating head Rotary
Type of operator Stay put forked arm with rollers stay put (1 track)
Tracks 28 mm for XCMD
32 mm for XCKD
32 mm for XCKP
32 mm for XCKT
Type of approach Lateral approach
Complementary
Switch actuation By specific cam
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 6.2 cm
Package 1 Length 4.2 cm
Package 1 Weight 23 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months