Schneider-Electric
 
ZD4PA14 picture- web-product-data-sheet
ZD4PA14
Head for joystick controller, Harmony XB4, black metal, 22mm, 4 directions, stay put
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for joystick controller
Device short name ZB4
Bezel material Chromium plated metal
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Stay put
Operator profile 54 mm long operating shaft
Operator direction information 4 directions
Complementary
Net weight 0.022 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Operator position information 5 positions
Mechanical durability 1000000 cycles
Device presentation Basic element
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK03 conforming to IEC 50102
Standards JIS C8201-5-1
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-4
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-1
Product certifications UL listed
DNV
LROS (Lloyds register of shipping)
GL
CSA
BV
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 60.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months