This Application will be decommissioned as of January 7th 2025

ZMLPA1P2SW |
Schneider-Electric
 
ZMLPA1P2SW picture- web-product-data-sheet
ZMLPA1P2SW
Electronic pressure sensors, Pressure sensors XM, Display & switch ZMLP, 24 VDC, 4...20 mA, PNP, window, M12
Characteristics
Main
Range of product OsiSense XM
Product or component type Electronic pressure sensors
Device short name ZMLP
Complementary
Display range -14.5...6000
[Us] rated supply voltage 24 V DC SELV (voltage limits: 17…33 V)
Current consumption <= 50 mA
Electrical connection Female connector M12, 2 pins
Male connector M12, 4 pins
Type of output signal Analogue + discrete
Analogue output function 4...20 mA
Discrete output type Solid state PNP, NO/NC programmable
Switching function Window
Maximum switching current 200 mA
Maximum voltage drop 2 V
Adjustable range of switching point on rising pressure 5…98 % of selected display range
Adjustable range of switching point on falling pressure 2…95 % of selected display range
Minimum differential travel 3 % of selected display range
Marking CE
Front material Polyester
Housing material PBT Valox
Operating position Any position
Protection type Overvoltage protection
Reverse polarity
Short-circuit protection
Overload protection
Response time on output <= 3 ms for analog output
<= 3 ms for discrete output
Display type 4 digits 7 segments
Local signalling 1 LED (yellow) for light ON when switch is actuated
Response time 300 ms
Maximum delay first up 100 ms
Accuracy <= - 0.1 % of the measuring range
Measurement accuracy <= 1 % of the measuring range
Display accuracy <= 1 % of the measuring range
Mechanical durability 10000000 cycles
Depth 42 mm
Height 77 mm
Width 41 mm
Net weight 0.103 kg
[Uimp] rated impulse withstand voltage 0.5 kV DC
Environment
Product certifications cULus
Standards IEC 61000-6-2
UL 508
IEC 61000-6-4
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -30…80 °C
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
Vibration resistance 5 gn (f= 10…2000 Hz) conforming to IEC 60068-2-6
Shock resistance 25 gn conforming to IEC 60068-2-27
Electromagnetic compatibility Immunity to conducted RF disturbances: 10 V 0.15...80 MHz conforming to IEC 61000-4-6
Surge immunity test: 1 kV conforming to IEC 61000-4-5
Electrical fast transient/burst immunity test: 2 kV conforming to IEC 61000-4-4
Susceptibility to electromagnetic fields: 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Electrostatic discharge immunity test: 8 kV air, 4 kV contact conforming to IEC 61000-4-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 9.1 cm
Package 1 Length 4.3 cm
Package 1 Weight 106.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.707 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No