Schneider-Electric
 
METSECT5CC015 fotografija – Schneider- myse
METSECT5CC015
Schneider Electric
Karakteristike
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 3 VA
Class 1 4 VA
Class 3 5 VA
[In] rated current 150 A
Complementary
Current transformer type Tropicalised for cable
Current transformer ratio 150/5
[Ith] conventional free air thermal current 9 kA
Dynamic withstand current 2.5 Ith
Maximum safety factor 5
[Ue] rated operational voltage < 720 V AC 50/60 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode By screws
Clip-on
Mounting support DIN rail
Mounting plate
Width Outside 44 mm
Height Outside 65 mm
Depth Frame 30 mm
Total 37 mm
Diameter 21 mm
Neto težina 0,175 kg
[Uimp] rated impulse withstand voltage 3 kV
Electrical insulation class Class B
Cable outer diameter 21 mm
Sealing With
Environment
Standards IEC 61869-2
VDE 0414
Product certifications CE
EAC
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation -25…60 °C
Broj pakirnih jedinica
Vrsta pakirne jedinice Paketa 1 PCE
Broj pakirnih jedinica u Paketu 1 1
Paket 1 Težina 176 g
Paket 1 Visina 5,5 cm
Paket 1 Širina 5,6 cm
Paket 1 Duljina 8,2 cm
Vrsta pakirne jedinice Paketa 2 S03
Broj pakirnih jedinica u Paketu 2 90
Paket 2 Težina 16,356 kg
Paket 2 Visina 30 cm
Paket 2 Širina 30 cm
Paket 2 Duljina 40 cm
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
print Informacije o kraju vijeka trajanja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.