Schneider-Electric
 
METSECT5MA025 fotografija – Schneider- myse
METSECT5MA025
Schneider Electric
Karakteristike
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 6 VA
Class 1 8 VA
[In] rated current 250 A
Complementary
Current transformer type Tropicalised for busbar and cable
Current transformer ratio 250/5
[Ith] conventional free air thermal current 15 kA
Dynamic withstand current 2.5 Ith
Maximum safety factor 5
[Ue] rated operational voltage < 720 V AC 50/60 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode Clip-on
Insulated locking screw
By screws
Mounting support DIN rail
Busbar
Mounting plate
Width Outside 56 mm
Height Outside 80 mm
Depth Frame 43 mm
Total 63 mm
Diameter 27 mm
Neto težina 0,298 kg
[Uimp] rated impulse withstand voltage 3 kV
Electrical insulation class Class B
Cable outer diameter 27 mm
Opening of bars 25.5 x 15.5
32.5 x 10.5
Sealing Without
Environment
Standards IEC 61869-2
VDE 0414
Product certifications EAC
CE
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation -25…60 °C
Broj pakirnih jedinica
Vrsta pakirne jedinice Paketa 1 PCE
Broj pakirnih jedinica u Paketu 1 1
Paket 1 Težina 304 g
Paket 1 Visina 7 cm
Paket 1 Širina 7,2 cm
Paket 1 Duljina 9 cm
Vrsta pakirne jedinice Paketa 2 S03
Broj pakirnih jedinica u Paketu 2 55
Paket 2 Težina 17,207 kg
Paket 2 Visina 30 cm
Paket 2 Širina 30 cm
Paket 2 Duljina 40 cm
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
print Informacije o kraju vijeka trajanja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.