Schneider-Electric
 
RE17RAMU fotografija – Schneider- myse
RE17RAMU
Schneider Electric
Karakteristike
Main
Range of product Zelio Time
Product or component type Modular timing relay
Discrete output type Relay
Maksimalna širina 17,5 mm
Device short name RE17R
Time delay type At
A
Time delay range 1...10 min
10...100 h
0.1...1 s
6...60 s
6...60 min
1...10 s
1...10 h
Nominal output current 8 A
Complementary
Contacts type and composition 1 C/O
Contacts material Cadmium free
Maksimalna visina 90 mm
Maksimalna dubina 72 mm
Control type Selector switch front panel
[Us] rated supply voltage 24...240 V AC 50/60 Hz
24 V DC
Voltage range 0.85...1.1 Us
Supply frequency 50...60 Hz +/- 5 %
Release of input voltage 10 V
Connections - terminals Screw terminals, 1 x 0.5...1 x 3.3 mm² AWG 20...AWG 12) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 14) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
Tightening torque 0,6…1 N.m IEC 60947-1
Housing material Self-extinguishing
Repeat accuracy +/- 0.5 % IEC 61812-1
Temperature drift +/- 0.05 %/°C
Voltage drift +/- 0.2 %/V
Setting accuracy of time delay +/- 10 % of full scale 25 °C IEC 61812-1
Control signal pulse width 100 ms with load in parallel typical
30 ms typical
Insulation resistance 100 MOhm 500 V DC IEC 60664-1
Reset time 120 ms on de-energisation typical
On-load factor 100 %
Power consumption in VA 0…32 VA 240 V AC
Maximum power consumption in W 0,6 W 24 V DC
Minimum switching current 10 mA 5 V DC
Maximum switching current 8 A AC/DC
Maximum switching voltage 250 V AC
Breaking capacity 2000 VA
Operating frequency 10 Hz
Electrical durability 100000 cycles resistive 8 A 250 V AC
Mechanical durability 10000000 cycles
Dielectric strength 2,5 kV 1 mA/1 minute 50 Hz IEC 61812-1
[Uimp] rated impulse withstand voltage 5 kV 1.2/50 µs
Power on delay 100 ms
Marking CE
Creepage distance 4 kV/3 IEC 60664-1
Safety reliability data B10d = 270000
MTTFd = 296.8 years
Mounting position Any position in relation to normal vertical mounting plane
Mounting support 35 mm DIN rail EN/IEC 60715
Local signalling LED indicator on steady: relay energised, no timing in progress
LED indicator 80 % ON and 20 % OFF flashing: timing in progress
LED indicator 5 % ON and 95 % OFF pulsing: relay de-energised, no timing in progress (except function Di-D, Li-L)
Neto težina 0,07 kg
Time delay type A, At
Functionality On-delay timing
Compatibility code RE17
Environment
Immunity to microbreaks 20 ms
Standards 2006/95/EC
2004/108/EC
IEC 61812-1
EN 61000-6-3
EN 61000-6-1
EN 61000-6-4
EN 61000-6-2
Product certifications CSA
CULus
GL
Ambient air temperature for storage -30…60 °C
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20 IEC 60529 terminal block)
IP40 IEC 60529 housing)
IP50 IEC 60529 front panel)
Vibration resistance 20 m/s² 10…150 Hz)IEC 60068-2-6
Shock resistance 15 gn 11 ms IEC 60068-2-27
Relative humidity 93 % without condensation IEC 60068-2-30
Electromagnetic compatibility Electrostatic discharge immunity test 6 kV in contact) level 3 IEC 61000-4-2
Electrostatic discharge immunity test 8 kV in air) level 3 IEC 61000-4-2
Susceptibility to electromagnetic fields 10 V/m 80 MHz to 1 GHz) level 3 IEC 61000-4-3
Electrical fast transient/burst immunity test 1 kV capacitive connecting clip) level 3 IEC 61000-4-4
Electrical fast transient/burst immunity test 2 kV direct) level 3 IEC 61000-4-4
1.2/50 µs shock waves immunity test 1 kV differential mode) level 3 IEC 61000-4-5
1.2/50 µs shock waves immunity test 2 kV common mode) level 3 IEC 61000-4-5
Conducted RF disturbances 10 V 0.15...80 MHz) level 3 IEC 61000-4-6
Voltage dips and interruptions immunity test 0 % 1 cycle) IEC 61000-4-11
Voltage dips and interruptions immunity test 70 % 25/30 cycles) IEC 61000-4-11
Conducted and radiated emissionsclass B EN 55022
Broj pakirnih jedinica
Vrsta pakirne jedinice Paketa 1 PCE
Broj pakirnih jedinica u Paketu 1 1
Paket 1 Težina 77 g
Paket 1 Visina 2,7 cm
Paket 1 Širina 7,8 cm
Paket 1 Duljina 9,5 cm
Vrsta pakirne jedinice Paketa 2 S02
Broj pakirnih jedinica u Paketu 2 40
Paket 2 Težina 3,676 kg
Paket 2 Visina 15 cm
Paket 2 Širina 30 cm
Paket 2 Duljina 40 cm
Vrsta pakirne jedinice Paketa 3 P06
Broj pakirnih jedinica u Paketu 3 640
Paket 3 Težina 65,06 kg
Paket 3 Visina 75 cm
Paket 3 Širina 80 cm
Paket 3 Duljina 60 cm
Offer Sustainability
Status održive ponude Proizvod Green Premium
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
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
print Informacije o kraju vijeka trajanja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.