Schneider-Electric
 
RTC48PUN1RNHU fotografija – Schneider- myse
RTC48PUN1RNHU
temperature control relay RTC - 48x48 mm - 100..240 V AC - 1 relay, alarm
Schneider Electric
Karakteristike
Main
Range of product Zelio Control
Product or component type Modular measurement and control relays
Relay type Temperature control relays
Product specific application Packaging
Industrial machines
Heating or cooling
HVAC
Relay name RTC
Complementary
Outer dimension 1/16 DIN
48 x 48 mm
Analogue input type Thermocouple (thermocouple J, K, R, B, S, T, E, N, PLII, C(W/Re5-26))
Temperature probe (temperature probe: Pt 100, JPt 100)
Voltage 0…1 V DC
Voltage 0...5 V DC
Voltage 1...5 V DC
Voltage 0...10 V DC
Current 0...20 mA
Current 4...20 mA
[Us] rated supply voltage 100...240 V AC
[Us] rated supply voltage 100...240 V AC
Supply voltage limits 85…264 V
Measurement accuracy 0.2 % full scale
Sampling duration 250 ms
Number of outputs 1 relay output with NO contact for output 1
Output type Relay output at 250 V AC / 3 A on resistive load
Relay output at 250 V AC / 1 A on inductive load
Alarm output 1 C/O
Power consumption in VA 8 VA at 250 V AC
Function available Auto tuning
PID
Marking CE
Operating position Any position
Display type 11 segments LCD
Display digits 5
Signalling function Process value green, orange and red
Output status (OUT1, OUT2) orange
Alarm status (EV1, EV2) orange
Transmission/reception activity (TX/TR) orange
Setpoint value green
Mounting support Panel
Neto težina 120 g
Environment
Standards EN 61326-1
EN 61010-1
CSA C22.2 No 24-93
Product certifications CURus (873)
Ambient air temperature for storage -25…80 °C
Ambient air temperature for operation 0…50 °C
Relative humidity 35…85 % without condensation
Vibration resistance 1 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn conforming to IEC 60068-2-27
IP degree of protection IP66 IEC 60529 front face)
IP20 rear)
NEMA degree of protection NEMA 4X front face
Broj pakirnih jedinica
Paket 1 Težina 115,000 g
Paket 1 Visina 61,000 mm
Paket 1 Širina 64,000 mm
Paket 1 Duljina 87,000 mm
Offer Sustainability
Status održive ponude Proizvod Green Premium
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
print Izjava EU RoHS
Bez žive Da
Informacije o RoHS izuzeću
print Da
Propis RoHS za Kinu
print Izjava RoHS za Kinu
Izjava o očuvanju okoliša
print Ekološki profil proizvoda
Profil cirkularnosti
print Informacije o kraju vijeka trajanja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.